• Înscriere
  • Intrare în cont

Factory Automation

Print page

Produse & Soluţii

Soluţii

Produse

2017-09-20Debut at EMO 2017 - New concept in robotics for predictive maintenance - EMO Hannover 2017, 18th – 23rd September 2017, Hannover, Hall 13 / Stand C85 and Hall 25 / Stand B94 Mitsubishi Electric is using EMO 2017 to demonstrate innovative predictive maintenance possibilities for robots that can reduce operational costs, increase asset productivity and improve process efficiency. The cloud-based solution is based on the AI platform within IBM Watson, which enables ...Mai mult
2017-09-19Mitsubishi Electric next-generation CNC technology at EMO 2017 - EMO Hannover 2017, 18th – 23rd September 2017, Hannover Hall 13 / Stand C85 and Hall 25 / Stand B94 Mitsubishi Electric is addressing the need for fast, precise and affordable control of machine tools for complex machining applications with a new range of CNC systems. The M800 and M80 controllers offer superior functionality and intuitive usability...Mai mult
2017-09-19Fraunhofer Institute and Mitsubishi Electric demonstrate human orientated machine operation at EMO 2017 - EMO Hannover 2017, 18th – 23rd September 2017, Hannover Hall 13 / Stand C85 and Hall 25 / Stand B94 Mitsubishi Electric is providing a glimpse of the future with human orientated monitoring and training for CNC-machines at EMO 2017, using smart devices offering direct integration with machine control systems. Developed as a pilot project with the Fraunhofer Institute for Production Technology IPTMai mult
2017-09-18Premiere at EMO - MV R Connect wire-cutting machines with new-generation control - EMO Hannover 2017, 18th – 23rd September 2017, Hannover Hall 13 / Stand C85 and Hall 25 / Stand B94 Mitsubishi Electric announces the unveiling of two wire-cutting machines with a new control and simplified operation at EMO 2017. Mai mult
2017-09-18Solutions for the digital transformation of production - EMO Hannover 2017, 18th – 23rd September 2017, Hannover Hall 13 / Stand C85 and Hall 25 / Stand B94 In an increasingly competitive manufacturing environment, businesses need flexibility, improved productivity, and the capability to make gains in efficiency and reductions in downtime. Mitsubishi Electric is showing how these requirements can be met with a focus on connected production systems....Mai mult
2017-08-18e-F@ctory – Drumul tău către Industria 4.0 ieas2017
2011-12-13The machine builder's HMI – With the GT14 Mitsubishi Electric has enhanced its GOT1000 series of graphic operation terminals. The GT14 sets new performance benchmarks for mid-range 5.7” panel-mount terminals.Interfeţe om-maşină (HMIs) - GOT
2011-06-22HF-JP 7kW and 9kW motor series – The high-speed, low-inertia HF-JP 7kW and 9kW motors support high-throughput, high-acceleration/deceleration positioning operation with a maximum speed of 5000 rpm (rated speed: 3000 rpm).Mai mult
2008-08-08UE stabileşte standardul pentru schimbările climatice – Unele persoane susţin că energia trebuie economisită pentru a salva planeta - suntem de acord, dar adăugăm faptul că aceasta are înţeles şi din punct de vedere economic. De ce să folosim mai multă energie decât avem nevoie?Mai mult
Întrebări
Contact
Baza de cunoştinţe
Ajutor

e-F@ctory – Drumul tău către Industria 4.0
IEAS 2017

Guided Operator Solutions – o strategie eficientă de prevenire a greșelilor umane
Mai multe informaţii

Contact Image Sensors – Înregistrarea optimă a imaginilor prin tehnologia CIS avansată
CIS