Căutare

Conținut principal

  • Înscriere
  • Intrare în cont

Produse

Print page

Produse

înapoi

Specifications

Q12DCCPU-V

Q24DHCCPU-V

Q24DHCCPU-LS

Number of I/Os

4096 (X/Y0–X/YFFF)

4096 (X/Y0–X/YFFF)

4096 (X/Y0–X/YFFF)

Memory

Standard RAM: 3 MB;

Work RAM: 128 MB;

Battery-backed-up RAM: 128 kB

Standard RAM: 0–4 MB;

Standard ROM: 382 MB;

Work RAM: 512 MB;

Battery-backed-up RAM: 1–5 MB

Work RAM: 512 MB; Battery-backed-up RAM: 5 MB

Operating system

VxWorks Version 6.4 (preinstalled)

VxWorks® Version 6.8.1 (preinstalled)

No pre-installed operating system

Programming language

C or CC++

C or CC++

Development tool

CW Workbench, Setting/monitoring

tools for C Controller

CW Workbench, Setting/monitoring tools for C Controller

CW Workbench, Setting/monitoring tools for C Controller

Communication interfaces

RS232 (1 ch.), 10BASE-T/100BASE-TX (2 ch.), USB (1 ch.)

Ethernet (3 ch.), USB (2x), PCI Express, RS232

Ethernet (3 ch.), USB (2x), PCI Express, RS232

Connection of external wiring

9-pin SubD (RS232), RJ45 (Ethernet)

9-pin SubD (RS232), RJ45 (Ethernet), Analog RGB output connector, PCI Express extension connector, USB connector type A, USB connector type mini-B

CF card I/F

1 slot for a TYPE I card

(Max. 8 GB CF card is supported)

1 slot for SD memory card

1 slot for SD memory card

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

0.93

2.8

2.8

Weight kg

0.24

0.63, 0.638 (VG type)

0.638

Dimensions (WxHxD) mm

27.4x98x115

83x98x115

83x98x115

Order information Art. no.

221925

260296

273605

Accessories

Programming via Ethernet, cross-link cable (X-Link) may be required.

Programming software C Controller Configurator V0100-1LOC-E; art. no. 165367

A special development suite (Tornado, WindView, Sniff+) for the Q06CCPU is available worldwide from any Wind River branch, just quote our contract no. 209356.

A free demo version is available for testing.

The development tool Workbench 2.6.1 is available from Wind River Systems.

Specifications

Q12DCCPU-V

Q24DHCCPU-V

Q24DHCCPU-LS

Number of I/Os

4096 (X/Y0–X/YFFF)

4096 (X/Y0–X/YFFF)

4096 (X/Y0–X/YFFF)

Memory

Standard RAM: 3 MB;

Work RAM: 128 MB;

Battery-backed-up RAM: 128 kB

Standard RAM: 0–4 MB;

Standard ROM: 382 MB;

Work RAM: 512 MB;

Battery-backed-up RAM: 1–5 MB

Work RAM: 512 MB; Battery-backed-up RAM: 5 MB

Operating system

VxWorks Version 6.4 (preinstalled)

VxWorks® Version 6.8.1 (preinstalled)

No pre-installed operating system

Programming language

C or CC++

C or CC++

Development tool

CW Workbench, Setting/monitoring

tools for C Controller

CW Workbench, Setting/monitoring tools for C Controller

CW Workbench, Setting/monitoring tools for C Controller

Communication interfaces

RS232 (1 ch.), 10BASE-T/100BASE-TX (2 ch.), USB (1 ch.)

Ethernet (3 ch.), USB (2x), PCI Express, RS232

Ethernet (3 ch.), USB (2x), PCI Express, RS232

Connection of external wiring

9-pin SubD (RS232), RJ45 (Ethernet)

9-pin SubD (RS232), RJ45 (Ethernet), Analog RGB output connector, PCI Express extension connector, USB connector type A, USB connector type mini-B

9-pin SubD (RS232), RJ45 (Ethernet), Analog RGB output connector, PCI Express extension connector, USB connector type A, USB connector type mini-B

CF card I/F

1 slot for a TYPE I card

(Max. 8 GB CF card is supported)

1 slot for SD memory card

1 slot for SD memory card

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Depends on power supply

Depends on power supply

Internal power consumption (5 V DC) A

0.93

2.8

2.8

Weight kg

0.24

0.63, 0.638 (VG type)

0.638

Dimensions (WxHxD) mm

27.4x98x115

83x98x115

83x98x115

Order information Art. no.

221925

260296

273605

Accessories

Programming via Ethernet, cross-link cable (X-Link) may be required.

Programming software C Controller Configurator V0100-1LOC-E; art. no. 165367

A special development suite (Tornado, WindView, Sniff+) for the Q06CCPU is available worldwide from any Wind River branch, just quote our contract no. 209356.

A free demo version is available for testing.

The development tool Workbench 2.6.1 is available from Wind River Systems.

Programming via Ethernet, cross-link cable (X-Link) may be required.

Programming software C Controller Configurator V0100-1LOC-E; art. no. 165367

A special development suite (Tornado, WindView, Sniff+) for the Q06CCPU is available worldwide from any Wind River branch, just quote our contract no. 209356.

A free demo version is available for testing.

The development tool Workbench 2.6.1 is available from Wind River Systems.

Programming via Ethernet, cross-link cable (X-Link) may be required.

Programming software C Controller Configurator V0100-1LOC-E; art. no. 165367

A special development suite (Tornado, WindView, Sniff+) for the Q06CCPU is available worldwide from any Wind River branch, just quote our contract no. 209356.

A free demo version is available for testing.

The development tool Workbench 2.6.1 is available from Wind River Systems.

înapoi

Sus