Căutare

Conținut principal

  • Înscriere
  • Intrare în cont

Produse

Print page

Produse

înapoi

Specifications

L6ADP-R2

Application

Serial connection, e.g. GT10 Terminals

Power supply

Internally

Max. transfer rate

kbit/s

115.2

I/O points

Internal power consumption

mA

20

Weight

kg

0.10

Dimensions (WxHxD)

mm

28.5x90x95

Order information Art. no.

238059

Specifications

L6ADP-R2

Application

Serial connection, e.g. GT10 Terminals

Power supply

Internally

Max. transfer rate

kbit/s

115.2

I/O points

Internal power consumption

mA

20

Weight

kg

0.10

Dimensions (WxHxD)

mm

28.5x90x95

Order information Art. no.

238059

înapoi

Sus