Căutare

Conținut principal

  • Înscriere
  • Intrare în cont

Produse

Print page

Produse

înapoi

WS-V series

Type

DSN32-SV

DSN63-SV

DSN125-SGV

DSN160-SGV

DSN250-SGV

Disconnectors

Rated current I n max. [A]

32

63

125

160

250

Rated insulation voltage U i [V]

AC/DC

600

600

690

690

690

Rated voltage U e [V]

AC (50/60 Hz)/DC

500/250

500/250

690/300

690/300

690/300

Number of poles

3

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

256/128

504/252

1000/500

1280/640

2000/1000

Dimensions WxHxD

[mm]

75x130x68

75/120x130x68

105/140x165x68

105/140x165x68

105/140x165x68

WS series

Type

DSN400-SW

DSN630-SW

DSN800-SW

DSN1000-SW

DSN1250-SW

DSN1600-SW

Disconnectors

Rated current I n max. [A]

400

630

800

1000

1250

1600

Rated insulation voltage U i [V]

AC/DC

690

690

690

660

660

660

Rated voltage U e [V]

AC (50/60 Hz)/DC

690/250

690/250

690/250

660/250

660/250

660/250

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

3200/1600

5040/2520

6400/3200

8000/14000

10000/5000

12800/6400

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

WS-V series

Type

DSN32-SV

DSN63-SV

DSN125-SGV

DSN160-SGV

DSN250-SGV

Disconnectors

Rated current I n max. [A]

32

63

125

160

250

Rated insulation voltage U i [V]

AC/DC

600

600

690

690

690

Rated voltage U e [V]

AC (50/60 Hz)/DC

500/250

500/250

690/300

690/300

690/300

Number of poles

3

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

256/128

504/252

1000/500

1280/640

2000/1000

Dimensions WxHxD

[mm]

75x130x68

75/120x130x68

105/140x165x68

105/140x165x68

105/140x165x68

WS series

Type

DSN400-SW

DSN630-SW

DSN800-SW

DSN1000-SW

DSN1250-SW

DSN1600-SW

Disconnectors

Rated current I n max. [A]

400

630

800

1000

1250

1600

Rated insulation voltage U i [V]

AC/DC

690

690

690

660

660

660

Rated voltage U e [V]

AC (50/60 Hz)/DC

690/250

690/250

690/250

660/250

660/250

660/250

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

3200/1600

5040/2520

6400/3200

8000/14000

10000/5000

12800/6400

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

înapoi

Sus